??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-401-007-001-00-S115
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS M-401-007-001-00-S115
VERF
Availability
Available
BC
Order code
BIS00EM
TC
Product identifier
BIS M-401-007-001-00-S115
PX
Product view
44226_01
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.415 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 80 x 40 x 84.5 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 8-pin, Housing material = PBT, Interface = RS232, Operating voltage Ub = 19.2...26.4 VDC, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, FCC Part 15, IC (Radio), cULus, WEEE, MIC
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.